The Panduit® Patchrunner® Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space, lowering overall costs, and setting the standard for the entire cable management industry. Dual-sided, Steel, 52RU, Black, 1pc, Slack spools not included.
Product Type | Dual-Sided Manager |
Body Material | Steel |
Orientation | Vertical |
Finger Material | ABS |
Sub Brand | PatchRunner™ |
Overall Depth (In.) | 16.4 |
Overall Depth (mm) | 417 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152 |
Overall Height (In.) | 95.5 |
Overall Height (mm) | 2426 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and hardware kit (doors available separately) |
UPC | 07498302059 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.9476 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - PRV696 (10357-37-01) | English | |
Part Drawings | Part Drawings - DXF - PRV696 (10357-37-01) | English | |
Part Drawings | Part Drawings - PDF - PRV696 (10357-37_03A) | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |