Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8300 1783-RMS10T switch, (1) 1783-MX08T expansion, (16) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and UPS.
Product Type | Integrated Network Zone System Enclosure |
Material | Mild Steel |
Color | Gray |
Number of Downlink Patch Cords | 16 |
Number of Uplink Patch Cords | 2 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914.4 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Downlink Patch Cord Type | (16) CAT 6 UTP Copper |
Uplink Patch Cord Type | (2) MM LC Fiber |
Connection Type | UTP |
Switch 1 Model Number | 1783-RMS10T |
Switch 1 Expansion Module 1 | 1783-MX08T (Copper) |
Uplink Transceiver | (2) 1783-SFP1GSX |
Power Source | Battery UPS |
Standards Met | UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate for Cable Entry and Exit, (1) 1/2" Conduit Plug for Power Entry, (1) 6-Port Ground Bar, (2) External Mount Flanges, (1) AC Wiring Cover, (2) DIN Rail for Switches (16.0"), (1) DIN Rail for Power (20.5"), (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port-CBXF6BL-Y, 12 Port-CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (1) 19", 2 RU 48-Port Patch Panel (CPP48WBLY), (9) Cable Management L Rings |
UPC | 07498361190 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 14.1914 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | English | |
Part Drawings | Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories Cy ---- [C-Zc23Encl-Cy--Eng.Pdf] | English | |
Part Drawings | Network Zone System, 100-240Vac Input, Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Jf --- [C-Zcpowerop-Jf--Eng.Pdf] | English | |
Part Drawings | Network Zone System, 100-240Vac Input, Ab Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Ra --- [C-Zcfwd-Ra--Eng.Pdf] | English | |
Part Drawings | Integrated Network Zone System, Allen-Bradley Stratix 5400, 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - Tn --- [C-Zcswdc-Tn--Eng.Pdf] | English | |
Installation Documents | Integrated and Switch Ready 36" Enclosure: CM628 | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English | |
Case Studies | Marcegaglia Case Study: CPCS58-WW–ENG | English | |
White Papers | Scaling the Plant Network: CPAT17--WW-ENG | English |