The pre-configured industrial distribution frame (IDF) is 12 RU and is made for two 19" rack mount switches. The IDF is engineered to deploy and protect 19" rack mount switches on the factory floor. The IDF protects switches, both physically and thermally in harsh industrial environments. The IDF includes keys, cage nut rails, one fiber tray, two patch panels, cable management, ground whips/bar/cable, DIN rail mounting provision, and cable/fiber/power penetration recommendation template.
Product Type | Industrial Distribution Frame |
Material | Mild Steel |
Number of Ports | 72 |
Color | Gray |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 599.9 |
Overall Depth (In.) | 29.95 |
Overall Depth (mm) | 760.7 |
Overall Height (In.) | 24.09 |
Overall Height (mm) | 611.9 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Finish/Coating | Powder-Coated |
Switch Capacity | 2 |
Compatible Switch Type | 19" Rack Mount |
Number of Rack Units | 12 |
Maximum Load Capacity (kg) | 113.4 |
Maximum Load Capacity (lb) | 250 |
Standards Met | UL 508A Standard for Industrial Control Panels, cUL Listed per CSA, UL Type 4/12 or 4/4X/12 and IP66 Rated; RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | 12RU Dual Hinge NEMA 4/12 Enclosure; Keylocking Wing Knobs are Included Providing Access Control to the Enclosure; (2) Keys are Included with Each Enclosure; Accommodations for an Optional Air Conditioner; Installed Front and Rear Cage Nut Rails in Optimized Positions for Equipment Mounting; Installed Fiber Enclosure (72 Fiber Capacity); Installed (2) 48-Port Patch Panels; Installed Cable Management; Installed Door Ground Whips; Equipment Ground Whips (One End); Installed Ground Bar; Infrastructure Ground Cable; 10" Long DIN Rail Mounting Provision; Cable/Fiber/Power Penetration Recommendation Template; Instructions for Cable Routing and Management |
UPC | 61305626859 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 44.8148 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |