globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note For use with MSICE24
Product Type Cabinet Sealing Grommet
Mounting Bolt Method Threaded
Overall Depth (In.) 6.05
Overall Depth (mm) 153.6
Overall Width (In.) 11.07
Overall Width (mm) 281.3
Overall Height (In.) 4.57
Overall Height (mm) 281.3
Color White
Sub Brand PanZone®
Part Features Mounts on Multi-Purpose In-Ceiling Enclosure

Runtime Graph

Configuration

Packaging Detail

UPC 61305685896
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4312
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items