Centralize and manage network connections with our consolidation point box. It simplifies network management and offers flexible installation options for any environment.
Product Type | Consolidation Point Box |
Material | Steel |
Mount Method | In-Ceiling, Wall Mount, Underfloor |
Number of Rack Units | 2 |
Number of Ports | 48 |
Overall Depth (In.) | 12.15 |
Overall Depth (mm) | 308.6 |
Overall Width (In.) | 20.15 |
Overall Width (mm) | 511.8 |
Overall Height (In.) | 3.74 |
Overall Height (mm) | 95 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | UL 2043 and UL 1863 |
Configuration |
---|
UPC | 61305676465 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3215 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Consolidation Point Box Specification Sheet RKSP219 | English | |
Part Drawings | 48 Port Consolidation Point Box DXF file | English | |
Part Drawings | 48 Port Consolidation Point Box Part Drawing 01335NAF-DC | English | |
Part Drawings | 48 Port Consolidation Point Box DWG file | English | |
Installation Documents | Consolidation Point Box V00029SV_03 | English | |
Installation Documents | Instrucciones de Instalación Caja para Punto de Consolidación V00029SV | English | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08 | English |