The PanZone® Wall Mount Cabinet with windowed door is 25 inches deep and includes hinged doors on the front and back for complete access to networking equipment to make moves, adds, and changes easy. The removable side panels allow for access to cable routing. The enclosure is engineered to allow proper climate control for use with various networking equipment. The 18 RU enclosure is rated to 300 pounds and is black.
Product Type | Wall Mount Cabinet |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 136.1 |
Maximum Load Capacity (lb) | 300.04 |
Number of Rack Units | 18 |
Overall Width (In.) | 25 |
Overall Width (mm) | 635 |
Overall Depth (In.) | 25 |
Overall Depth (mm) | 635 |
Overall Height (In.) | 34 |
Overall Height (mm) | 863.6 |
Raised Floor Depth (In.) | 25 |
Raised Floor Depth (mm) | 635 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
UPC | 61305661099 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.5017 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Wall Mount Cabinet Specification Sheet ZCSP31--WW-ENG | English | |
Specification Sheets | Gabinete PanZone® para Montaje en Pared Hoja de Especificaciones ZCSP31--WW-SPA | Spanish (Español) | |
Videos | PanZone Wall Mount Cabinets Product Spotlight Video | English | |
Part Drawings | PanZone Wall Mount Cabinet (PZWMC18W) | English | |
Part Drawings | Customer Drawing DXF | English | |
Part Drawings | Customer Drawing DWG | English | |
Installation Documents | PANZONE Wall Mount Cabinet | English | |
Selection Guides | Guía de Selección de Montaje en Pared NEMA para Montaje de Equipos de 19" Guia de Selección RKSG7 | Spanish (Español) | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08-WW-ENG | English | |
Selection Guides | NEMA Wall Mount Selection Guide for 19" Equipment Mounting Selection Guide RKSG7 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |