Create extra space and better alignment for your rack accessories with this steel rack standoff bracket.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Depth (In.) | 5.3 |
Extended Depth (mm) | 135 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20 |
Extended Height (In.) | 1.7 |
Extended Height (mm) | 44 |
Number of Rack Units | 1 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (2)Standoff Brackets, (4)#12-24 Bonding Screws |
Configuration |
---|
UPC | 07498364035 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0017 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0169 |
Specification Sheets | 2 Post and 4 Post Rack Standoff Brackets | English | |
Part Drawings | Rack Standoff Bracket - 5.3" | English | |
Installation Documents | Rack Standoff Brackets - CM565 | English |