The PanZone® 12RU Adjustable Depth Wall Mount Rack supports equipment mounting depths from 18", 21.5”, or 25" to provide greater flexibility with a single part number. Side rails offer slots that shall accept Tak-Ty or Bend Radius Control accessories for cable management. The construction method shall allow for single person installation. The equipment mounting rails shall be #12-24 threaded style mounting and include printed rack unit numbering from bottom up. Load rating of 150lbs, black.
Extended Height (In.) | 22.43 |
Extended Height (mm) | 569.7 |
Overall Width (In.) | 20.31 |
Overall Width (mm) | 515.9 |
Extended Depth (In.) | 25 |
Extended Depth (mm) | 635 |
Number of Rack Units | 12 |
Sub Brand | PanZone® |
Color | Black |
Finish/Coating | Powder-Coated |
Part Features | Supports equipment mounting depths from 18", 21.5", and 25". Design allows for single person installation. The rack is wall mountable providing the user with maximum flexibility when designing the network layout |
UPC | 61305685753 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8516 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Adjustable Depth Wall Mount Rack Specification Sheet RKSP194-WW-ENG | English | |
Specification Sheets | Rack de Montaje en Pared de Profundidad Ajustable RKSP194 | Spanish (Español) | |
Videos | Adjustable Depth Wall Mount Rack Video | English | |
Part Drawings | AWMR12 DXF Part Drawing | English | |
Part Drawings | AWMR12 DWG Part Drawing | English | |
Part Drawings | Adjustable Wall Mount Rack Part Drawing 01104EEA-DC | English | |
Installation Documents | Adjustable Depth Wall Mount Rack Installation Instructions V00029WG | English | |
Installation Documents | Rack de Montaje en Pared de Profundidad Ajustable Instrucciones de Instalación V00029WG-SPA | Spanish (Español) | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08-WW-ENG | English | |
Selection Guides | Soluciones de Montaje en Pared PanZone® Guía de Selección RKSG08 | Spanish (Español) |