The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 9513 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.
Product Type | Air Exhaust Duct |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 33.27 |
Overall Depth (mm) | 845.2 |
Overall Width (In.) | 23.38 |
Overall Width (mm) | 593.9 |
Overall Height (In.) | 24.6 |
Overall Height (mm) | 624.8 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | Total air sealing and Rapid deployment |
UPC | 07498392081 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.3984 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | N-Type Exhaust Duct for Cisco 9513 – DERLCC9513A | English | |
Part Drawings | N-Type Exhaust Duct for Cisco 9513 – DERLCC9513A | English | |
Part Drawings | Exhaust Duct for Cisco 9513 - DERLCC9513A | English | |
Installation Documents | Exhuast Duct for Cisco Switch 7009 and 9513 - CM611B | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL18--SA-ENG | English |