globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Net-Contain™ Vertical Exhaust Duct (VED) is designed to be used with the 600mm wide Net-Access™ Cabinet. It is height adjustable from 16 inches (406mm) up to 26 inches (660mm). It is black.

Specifications

Sub Brand Net-Contain™
Product Type Vertical Exhaust Duct
Material Steel
Overall Depth (In.) 17.9
Overall Depth (mm) 454.7
Overall Width (In.) 22.2
Overall Width (mm) 563.9
Overall Height (In.) 26
Overall Height (mm) 660.4
Extended Height (In.) 25.98
Extended Height (mm) 660
Color Black
Standards Met RoHS Compliant

Packaging Detail

UPC 07498366079
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.4630
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}