Ensure top-tier network performance with our Cat 6 U/UTP copper cable, available in multiple colors for clear labeling.
Note | Available in North America. COO USA |
Environment | Indoor |
Performance Level | Cat 6 |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.5A) |
Jacket Material | Fluorinated Ethylene Propylene |
Nominal Cable Outside Diameter (In.) | 0.205 |
Nominal Cable Outside Diameter (mm) | 5.2 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Insulation Material | Polyolefin |
Color | White |
Packaging Type | Carton |
Product Type | Copper Cable |
Part Features | Copper Cable |
Configuration |
---|
UPC | 61305685995 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.7315 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 62.3333 |
Specification Sheets | TX6™ Category 6 U/UTP Copper Cable Specification Sheet COSP544 | English | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |