Our hand-held modular Cat 5e plug crimping tool with controlled cycle mechanism ensures termination cycle is complete, perfect for achieving high-quality cord terminations on-the-go every time.
Product Type | Crimp Tool |
Color | Black |
Overall Length (In.) | 0.78 |
Overall Length (mm) | 19.8 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.5 |
Overall Height (In.) | 7.6 |
Overall Height (mm) | 193 |
For Use With | TX6™ PLUS and Pan-Plug™ Modular Plugs. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS (Directive.2002/95/EG Compliant) |
Configuration |
---|
UPC | 07498339841 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0548 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanPlug® TX5e™ 24-26 AWG UTP Modular Plug Spec Sheet COSP294 | English | |
Part Drawings | Modular Plug Crimp Tool: CG26708B01 | English | |
Installation Documents | Modular Plug Controlled Cycle Termination Tool: PA26707A01--JPN | Japanese (日本語) | |
Installation Documents | Modular Plug Controlled Cycle Termination Tool: PA26707A01--ENG | English |