The Cat 5e 30 AWG modular plug terminates 4-pair, 30 AWG, 100 ohm, solid or stranded, unshielded twisted pair cable with maximum conductor insulation diameter of 0.027 inches (0.69mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 1000 per package.
Product Type | Modular Plug |
Performance Level | Category 5e |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 1 |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Overall Depth (In.) | 0.9 |
Overall Depth (mm) | 22.8 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 30 |
Color | Clear |
Standards Met | IEC 60603-7, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
UPC | 07498339239 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4694 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Pan-Plug 30AWG Category 5e Modular Plugs COMP530-X--ENG | English | |
Installation Documents | Category 5e 28 AWG UTP Modular Plug: PN547B-ENG | English |