Extend the reach of your Power over Ethernet (PoE) devices, like IP cameras or VoIP phones, using our PoE extender receiver box.
Product Type | PoE Receiver |
PoE Compatibility | PoE/PoE+/PoE++ |
Connector Type | RJ45 |
Performance Level | Category 5e |
Overall Length (In.) | 1.01 |
Overall Length (mm) | 25.6 |
Overall Width (In.) | 3.51 |
Overall Width (mm) | 89.2 |
Overall Height (In.) | 1.98 |
Overall Height (mm) | 50.3 |
Color | Black |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 60950-1, RoHS Compliant |
Configuration |
---|
UPC | 61305657854 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0076 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 0.1823 |
Product Bulletins | PoE Extenders for Data and Power up to 2000 Feet COSP590 | English | |
Specification Sheets | Extensores PoE Hoja De Especificaciones COSP478--WW-SPA | Spanish (Español) | |
Specification Sheets | PoE Extenders Spec Sheet COSP478 | English | |
Part Drawings | PoE Extender, 1 Port Receiver | English | |
Part Drawings | PoE Extender, 1 Port Receiver DWG | English | |
Part Drawings | PoE Extender, 1 Port Receiver DXF | English | |
Installation Documents | PoE Extenders Installation Instructions | English | |
Application Guides | Panduit Power over Ethernet Extenders Application Guide POAG01--SA-ENG | English | |
Application Guides | Guía de aplicación para Extensores PoE (Power over Ethernet) de Panduit POAG01--SA-SPA | Spanish (Español) | |
Certifications | IEEE 802.3 Using 100 Base-T Protocal +2000 ft Intertek Letter Report | English | |
Flyers | Long Reach PoE Goes the Distance | English | |
Flyers | FAQ - PoE Extenders | English |