Keep your network connections neat and identifiable with our base label holder. This clear PVC label holder fits 110 bases, holding labels securely for easy organization and visibility.
Product Type | Punchdown Label Holder |
Accessory Type | Cross-Connect Tools & Accessories |
For Use With | Adhesive or non-adhesive designation labels |
Overall Depth (In.) | 0.26 |
Overall Depth (mm) | 6.6 |
Overall Width (In.) | 7.91 |
Overall Width (mm) | 201 |
Overall Height (In.) | 0.58 |
Overall Height (mm) | 14.7 |
Sub Brand | Pan-Punch® |
Material | PVC |
Color | Clear |
Standards Met | RoHS Compliant |
Part Features | Cross-Connect Tools & Accessories |
Configuration |
---|
UPC | 07498362067 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - P110LH | English | |
Part Drawings | Part Drawing - DXF - P110LH | English | |
Part Drawings | Part Drawing - DXF - P110LH-200 | English | |
Part Drawings | 110 Wiring Block Label Holder COP110LH--ENG | English |