Plastic snap-in icon with phone image, Black, 100 pc.
Sub Brand | Pan-Net® |
Product Type | Snap-In Icon |
Application | Plastic snap-in icon with phone image. |
Color | Black |
Module Type | Mini-Com® |
Overall Width (In.) | 0.56 |
Overall Width (mm) | 14.2 |
Overall Depth (In.) | 0.08 |
Overall Depth (mm) | 2 |
Overall Height (In.) | 0.18 |
Overall Height (mm) | 4.6 |
Material | ABS |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498377712 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0078 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0784 |
Part Drawings | Part Drawing - DWG - CIP | English | |
Part Drawings | Part Drawing - DXF - CIP | English | |
Part Drawings | Pan-Net Jack Icon, Phone COCIPXX-C--ENG | English |