1-port label or screw cover, Ultimate ID, 10 Pack, White.
Sub Brand | Ultimate ID® |
Product Type | Label Pocket Cover |
Application | Faceplates are ideal for multimedia applications; they accept all Mini Com modules. |
Color | White |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Overall Depth (In.) | 0.06 |
Overall Depth (mm) | 1.5 |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Material | ABS |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498385752 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0080 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0802 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Ultimate ID 1 Position Replacement Screw Cover UILC1.dwg - Customer Drawing | English | |
Part Drawings | Ultimate ID 1 Position Replacement Screw Cover UILC1.dxf - Customer Drawing | English | |
Part Drawings | Ultimate ID 1 Position Replacement Screw Cover IDUILC1XX-X--ENG | English |