Mini Com duplex adapter, mounts behind standard 106 NEMA faceplates, accepts four Mini-Com® Modules, Black.
Product Type | Adapter |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Outlet Orientation | Flat |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19.05 |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.14 |
Standards Met | RoHS Compliant |
UPC | 07498303265 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | Part Drawing - DWG - CF1064XXY | English | |
Part Drawings | Part Drawing - DXF - CF1064XXY | English | |
Part Drawings | Mini-Com 4 Position "106" Series Frame COCF1064XXY--ENG | English | |
Installation Documents | Mini-Com Module Frames: PN100H | English |