Mini Com 86mm x 86mm flat shuttered faceplate, accepts two Mini-Com® Modules. Includes two M3.5-0.5 x 30mm panhead mounting screws. Arctic White
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Shuttered |
Overall Width (In.) | 3.38 |
Overall Width (mm) | 85.85 |
Overall Depth (In.) | 0.94 |
Overall Depth (mm) | 23.87 |
Overall Height (In.) | 3.38 |
Overall Height (mm) | 85.85 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498312185 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1605 |
Specification Sheets | Mini-Com™ 86mm x 86mm Shuttered Faceplates | English | |
Part Drawings | Mini-Com 2 Position UK 86mm x 86mm Flat Shuttered Faceplate | English | |
Part Drawings | Mini-Com 2 Position UK 86mm x 86mm Flat Shuttered Faceplate | English | |
Part Drawings | Mini-Com 2 Position UK 86mm x 86mm Flat Shuttered Faceplate | English | |
Installation Documents | Mini-Com 86mm x 86mm Shuttered Faceplates PN460B-Rev03 | English |