Mini Com Single gang, vertical water resistant sloped faceplate, accepts four Mini-Com® Modules, includes hinged cover and screws. International Gray.
Note | Rated IP 56. |
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | Polycarbonate |
Color | International Gray |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.07 |
Overall Width (mm) | 77.97 |
Overall Depth (In.) | 0.79 |
Overall Depth (mm) | 20.06 |
Overall Height (In.) | 5.73 |
Overall Height (mm) | 145.54 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498385322 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3466 |
Specification Sheets | Mini-Com® Water-Resistant Faceplate Specification Sheet OTSP22--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CFPWR4 | English | |
Part Drawings | Part Drawing - DXF - CFPWR4 | English | |
Part Drawings | Part Drawing - PDF - CFPWR4 | English | |
Installation Documents | Installation Instructions/Best Practices - PN282D | English |