Mini Com 50mm x 50mm sloped shuttered faceplate, accepts two Mini-Com modules, includes mounting screws, metal mounting plate, label and label cover. Arctic White.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.03 |
Overall Depth (In.) | 1.07 |
Overall Depth (mm) | 27.178 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.03 |
Standards Met | RoHS Compliant |
UPC | 07498303455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3860 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.8595 |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 50mm x 50mm Faceplate CHES2S_Y.dwg - Customer Drawing | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 50mm x 50mm Faceplate CHES2S_Y.dxf - Customer Drawing | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 50mm x 50mm Faceplate COCHES2SXXY--ENG | English | |
Installation Documents | Mini-Com Sloped Faceplates for Germany PN208C-Rev03 | English |