Copper Cable, Industrial, Cat6A 4-pair, 24/7 AWG Stranded, S/FTP, PUR, 500m reel
Note | Available in all regions |
Environment | Harsh Environment |
Performance Level | Category 6A |
Cable Construction | S/FTP |
EuroClass Rating | Eca |
Resistance Properties | Abrasion-Resistant |
Jacket Material | Polyurethane |
Nominal Cable Outside Diameter (In.) | 0.315 |
Nominal Cable Outside Diameter (mm) | 8 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Installation Temperature (°C) | 80 |
Maximum Installation Temperature (°F) | 176 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Sub Brand | IndustrialNet™ |
Maximum Installation Tension (N) | 80 |
Maximum Installation Tension (lb) | 18 |
Bend Radius (In.) | 2.52 |
Bend Radius (mm) | 64 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Stranded |
Overall Length (ft.) | 1640 |
Overall Length (m) | 500 |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (mm) | 0.51 |
Insulation Material | Polyethylene |
Insulation Diameter (In.) | 0.05 |
Insulation Diameter (mm) | 1.3 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds the requirements IEC 61156-6 and ANSI/TIA-568-C.2 Category 6A; Standard compliances: Flexure IEC 61935-2 Flex Life Test: 1 million cycles at 10x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 360° Ozone resistance VDE 0805 Oil resistance EN 60811-2-1 (7 days x 24hrs/90°C); CE Compliant: EuroClass Eca; RoHS Compliant |
Color | Teal |
Packaging Type | Reel |
Product Type | Copper Cable |
EuroClass Flame Rating | Eca |
UPC | 61305625628 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.5268 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 27.1605 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | IndustrialNet™ Category 6A S/FTP Copper Cable Specification Sheet D-COSP444--SA-ENG | English | |
Application Guides | Cables Blindados para Aplicaciones Ethernet Entorno Industrial Guía de Aplicación CPAG18 | Spanish (Español) | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Certifications | Declaration of Performance No. PAN-DOP-CL002 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |