IndustrialNet™ Copper Cable, Industrial Ethernet, Harsh Environment, Marine Grade, Category 7, 4-pair, 22 AWG stranded, S/FTP, LSZH, Oil and fuel resistant, UV and MUD resistant, SHF2 compliant, HDPE jacket, Black, DNV/GL and ABS certified, 1640ft/500m reel
Note | Available in all regions |
Environment | Marine |
Performance Level | Category 7 |
Cable Construction | S/FTP |
Flammability Rating | LSZH-3 (IEC 60332-3) |
Resistance Properties | UV-Resistant |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.39 |
Nominal Cable Outside Diameter (mm) | 10 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Installation Temperature (°C) | 80 |
Maximum Installation Temperature (°F) | 176 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Installation Tension (N) | 100 |
Maximum Installation Tension (lb) | 22 |
Bend Radius (In.) | 1.97 |
Bend Radius (mm) | 50 |
Number of Pairs | 4 |
Conductor Material | Copper |
Overall Length (ft.) | 1.64 |
Overall Length (m) | 500 |
Conductor Gauge (AWG) | 22 |
Insulation Material | Polyethylene |
Insulation Diameter (In.) | 0.07 |
Insulation Diameter (mm) | 1.8 |
Standards Met | Exceeds the requirements of ISO 11801 Class EA and ANSI/TIA-568-C.2 Category 6A standards; Meets or exceeds the component requirement of the IEC 61156-5 Category 7 standard; Standard Compliance:EN 50288-4-1, ISO/IEC 11801, IEC 61156-5, ANSI/TIA-568-C.2, DNV type approval 6-827.50-2, IEC 60092-359 (SHF2), NEK606, UL 2556 Section 4.2.8.5; PoE Compliance:Meets IEEE 802.3af and IEEE 802.3at for PoE applications; RoHS Compliant |
Color | Black |
Packaging Type | Reel |
Product Type | Copper Cable |
UPC | 07498320186 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.0273 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 24.1091 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |