Patch cord constructed of industrial grade shielded Category 5e stranded cable with shielded modular plugs. Includes dust caps, 1 meter.
Application | Patch Cords provide an ideal solution to support industrial Ethernet from the Local Area Network (LAN) based support offices to the processing devices on the plant floor even under harsh industrial conditions. Innovative design features provide a secure, reliable connection for superior data transmission in work cells where moisture and dust/ particles are encountered, in temperature extremes and in applications with vibration. |
Product Type | Industrial Copper Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | SF/UTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Thermoplastic Elastomer |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 1 |
Nominal Cable Outside Diameter (mm) | 7.4 |
Wiring Scheme | T568A |
Maximum Operating Temperature (°C) | 70 |
Minimum Operating Temperature (°C) | -20 |
Boot Color | Black |
Color | Black |
Flammability Rating | CM |
Standards Met | Meets all applicable ANSI/TIA-968-A requirements; contacts plated with 50 microinches of gold for superior performance, Meets IEC 60603-7, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL AWM Style 2463 (80°C 600 V) Flex Life Test: 1 million cycles at 10x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 360°, RoHS Compliant |
IP Rating | IP67 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
Part Features | Durability, IP/NEAMA/UL rated, Bayonet-style interface, Robust construction, 100% performance tested. |
UPC | 07498305378 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | IndustrialNet™ TX5e™ Connectors | English | |
Part Drawings | Part Drawing - PDF - ISTPCH_MBLY | English | |
Installation Documents | IndustrialNET Category 5e Patch Cords: PN350C-ENG | English | |
Installation Documents | IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |