Patch Cord, IndustrialNET, Cat6A, Shielded, 600V, RJ45 plug to RJ45 plug, Black, 1.5meter
Product Type | Industrial Copper Patch Cord |
Application | (1) 10BASE-T (Ethernet)(2) 100BASE-T (Fast Ethernet)(3) 1000BASE-T (Gigabit Ethernet)(4) Industrial Ethernet(5) Ethernet/IP(6) Control Panel deployments featuring power source voltages(7) Uplinks featuring gigabit data transmission from the control panel to the consolidation point(8) High flex applications – Robotic, C-Track |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | SF/UTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Thermoplastic Elastomer |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 1.5 |
Nominal Cable Outside Diameter (mm) | 7.4 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class Ea standards; Meets all applicable ANSI/TIA-968-A requirements; Meets IEC 60603-7 UL-rated: UL 1863 approved; Meets IEEE 802.3af and IEEE 802.3at for PoE+ applications; UL AWM Style 2463 (80°C 600V) Flex Life Test; RoHS Compliant |
IP Rating | IP20 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE+ |
Plug Type | 8 Position |
UPC | 61305657179 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2404 |
Specification Sheets | Cables de Parcheo Categoría 6A 600V IndustrialNet™Hoja de Especificación COSP449--WW-SPA | Spanish (Español) | |
Specification Sheets | IndustrialNet™ Category 6A 600V Patch Cords Spec Sheets COSP449 | English | |
Part Drawings | Industrial Ethernet Cat6A Shielded Patch Cord (600V Rated) With RJ45 Connectivity | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |