This patch panel design provides a clean look, with pre-numbered ports and additional write on area. The various port and style options make it ideal for multimedia applications.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 48 |
Module Type | Keystone |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.82 |
Overall Depth (mm) | 20.82 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Sub Brand | NetKey® |
Color | Black |
Configuration |
---|
UPC | 07498305605 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4319 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3194 |
Data Sheets | NetKey® Flush Mount Modular Patch Panels Data Sheet NKDS69--WW-ENG | English | |
Part Drawings | NKPPA48FMY | English | |
Part Drawings | Netkey Angled 48 Port Flush Mount Modular Patch Panel | English | |
Installation Documents | NetKey Angled Modular Patch Panels: NK337E | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |