Our label and cover kit ensures clear, organized labeling for your network. Compatible with various front access panels and faceplates, it includes six labels and covers.
Product Type | Replacement Label and Cover Kit |
Material | Vinyl |
Overall Width (In.) | 2.61 |
Overall Width (mm) | 66.2 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
For Use With | Mini-Com® Snap-On Modular Furniture Faceplates |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498384564 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0017 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0175 |
Specification Sheets | NetKey™ Modular Furniture Faceplates – Standard Openings Specification Sheet COSP645 | English | |
Part Drawings | 4 Position Faceplate Patch Panel Label Kit | English | |
Part Drawings | 4 Position Faceplate Patch Panel Label Kit | English | |
Part Drawings | 4 Position Faceplate Patch Panel Label Kit | English |