Our innovative Cat 5e flat punchdown patch panel delivers valuable performance, organization with clear labeling, and universal compatibility. Ideal for network installations and upgrades.
Product Type | Pre-Populated Patch Panel |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 5e |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Number of Rack Units | 1 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Sub Brand | NetKey® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D channel requirements at swept frequencies up to 100 MHz. Meets ANSI/TIA-568-C.2 and ISO 11801 Category 5e component requirements at swept frequencies up to 100 MHz.Complies with ANSI/TIA-1096A (formerly FCC Part 68), Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
Configuration |
---|
UPC | 07498305538 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Data Sheets | NetKey Category 5e Punchdown Patch Panels: NKDS42--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK5EPPG24 | English | |
Part Drawings | Part Drawing - DXF - NK5EPPG24 | English | |
Part Drawings | NetKey Cat5E 24 Port Patch Panel | English | |
Installation Documents | NetKey Punchdown Patch Panels: NK410E | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |