The NetKey® Cat 6 UTP Angled Punchdown Patch Panel terminates 4-pair, 22–26 AWG, twisted pair cable. These Cat 6 patch panels mount to 19 inch and 23 inch racks and incude 48 ports. Each module is 100% factory tested to exceed industry standard performance requirements, and are individually serialized for traceability. The angled design facilitates proper bend radius control and minimizes the need for horizontal cable managers. This punchdown patch panel is 2 RU, made of steel, and is black.
Product Type | Patch Panel Kit |
Termination Style | Punchdown |
Patch Panel Style | Angled |
Performance Level | Category 6 |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 48 |
Module Type | RJ45 |
Number of Rack Units | 2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.75 |
Overall Depth (mm) | 120.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 4.75 |
Overall Length (mm) | 120.6 |
Sub Brand | NetKey® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Meets all TIA/EIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements at swept frequencies up to 250 MHz, Meets ANSI/TIA-568-C.2 and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz, Complies with ANSI/TIA-1096A (formerly FCC Part 68); Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498343060 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4318 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3183 |
Specification Sheets | NetKey® Category 6 UTP Jack Modules - Spec Sheet | English | |
Data Sheets | NetKey® Category 6 Punchdown Patch Panels | English | |
Part Drawings | NetKey 48-Port Angled Category 6 Punchdown Patch Panel: 02088-44 | English | |
Part Drawings | NetKey 48-Port Angled Category 6 Punchdown Patch Panel: 02088-44 | English | |
Part Drawings | Netkey Cat6 48 Port Angled Patch Pane | English | |
Flyers | Category 6 UTP Guaranteed Headroom Platform North America | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |