Our comprehensive flat punchdown patch panel kit includes a patch panel, label kit, and strain relief bar for a complete networking solution. Perfect for home offices, small businesses, and more.
Product Type | Pre-Populated Patch Panel Kit |
Patch Panel Style | Flat |
Material | CRS |
Number of Ports | 48 |
Performance Level | Category 5e |
Number of Rack Units | 2 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.71 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Sub Brand | Data-Patch™ |
Color | Black |
Includes | Built-In Strain Relief Bar |
Termination Style | Punchdown |
Configuration |
---|
UPC | 07498309001 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2529 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5285 |
Part Drawings | DP5E 48 Port Patch Panel with Strain Relief Bar and Label Kit CODPKR485E88TG--ENG | English | |
Part Drawings | DP5E 48 Port Patch Panel with Strain Relief Bar and Label Kit | English | |
Part Drawings | DP5E 48 Port Patch Panel with Strain Relief Bar and Label Kit | English |