globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Strain Relief Bar
Material Steel
Color Black
Includes Mounting hardware
Overall Length (In.) 2.81
Overall Length (mm) 71.4
Overall Width (In.) 18.98
Overall Width (mm) 482.1
Overall Depth (In.) 2.81
Overall Depth (mm) 71.4
Overall Height (In.) 0.4
Overall Height (mm) 10.2
For Use With Racks
Standards Met RoHS Compliant

Runtime Graph

Configuration

Packaging Detail

UPC 07498305964
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0213
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2132

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items