globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type RJ45 Blockout Device
Material Polycarbonate
Color Red
Resistance Properties Tamper-Resistant
Includes (100) Devices, (5) Keys
For Use With RJ45 Jacks
Overall Length (In.) 0.51
Overall Length (mm) 12.9
Overall Width (In.) 0.46
Overall Width (mm) 11.6
Overall Height (In.) 0.4
Overall Height (mm) 10.1

Runtime Graph

Configuration

Packaging Detail

UPC 07498357769
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1848
Compare
Remove All Items