Permanent USB type B block-out device, 10 devices (red)
Product Type | USB Type B Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | USB Type B |
Overall Length (In.) | 0.41 |
Overall Length (mm) | 10.4 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.6 |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 9.9 |
UPC | 07498363925 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0088 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | USB Type 'B' Blockout Devices Spec Sheet | English | |
Part Drawings | Part Drawing, PSL-PERM-USBB | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |