The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Recessed device is used when jacks mount slightly deeper from the surface. Extended hood protects locking mechanism. Includes 10 orange devices and one removal tool.

Specifications

Mount Method Recessed
Color Orange
Material Polycarbonate
Overall Depth (In.) 0.77
Overall Depth (mm) 19.6
Overall Width (In.) 0.55
Overall Width (mm) 13.9
Includes 10 devices, 1 Key
Overall Height (In.) 0.74
Overall Height (mm) 18.7
Product Type Lock-In Device

Packaging Detail

UPC 61305675930
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}