Super recessed RJ45 plug lock-in device, 10 devices (red) and 1 tool (black), polycarbonate.
Mount Method | Super Recessed |
Color | Red |
Material | Polycarbonate |
Overall Depth (In.) | 0.81 |
Overall Depth (mm) | 20.6 |
Overall Width (In.) | 0.56 |
Overall Width (mm) | 14.2 |
Includes | (10) Super Recessed RJ45 Plug Lock-In Device, (1) Tool |
Overall Height (In.) | 0.67 |
Overall Height (mm) | 17 |
Standards Met | RoHS Compliant |
Product Type | Lock-In Device |
UPC | 07498308959 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1748 |
Specification Sheets | RJ45 Lock-in Device | English | |
Part Drawings | Part Drawings - PDF - C10774 | English | |
Part Drawings | L-DCPLS Part Drawing DWG | English | |
Part Drawings | L-DCPLS Part Drawing DXF | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |