The standard RJ45 plug lock-in device comes in a package of one hundred and includes five installation/removal tools. The RJ45 plug lock-in device secures connections to reduce network downtime, data security breaches, and hardware replacement due to theft. The tamper-resistant design blocks unauthorized removal of cable, VoIP phone, and other networking equipment, or critical connection. The product is made of polycarbonate and comes in the color black.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Mount Method Standard
Color Black
Material Polycarbonate
Overall Depth (In.) 0.85
Overall Depth (mm) 21.6
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Includes (100) RJ45 Plug Lock-In Device, (5) Installation/Removal Tool
Overall Height (In.) 0.71
Overall Height (mm) 18
Standards Met RoHS Compliant
Product Type RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

Packaging Detail

UPC 07498332014
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0737
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.7368

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}