RJ45 Plug lock-in device, 10 devices (blue) and 1 installation/removal tool (black), polycarbonate.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Mount Method Standard
Color Blue
Material Polycarbonate
Overall Depth (In.) 0.85
Overall Depth (mm) 21.6
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Includes (10) RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Overall Height (In.) 0.71
Overall Height (mm) 18
Standards Met RoHS Compliant
Product Type RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

Packaging Detail

UPC 07498331999
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}