Effortlessly connect at high speeds with our easy-to-install, indoor distribution buffered fiber cable. Ideal for your data centers and horizontal pathways.
Product Type | Field Terminable Plug |
Color | Metallic |
Connector 1 Type | D-code |
Overall Width (In.) | 0.59 |
Overall Width (mm) | 15.9 |
Overall Depth (In.) | 2.07 |
Overall Depth (mm) | 52.6 |
Overall Height (In.) | 0.77 |
Overall Height (mm) | 19.5 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Zinc Die cast with Nickel Chrome Plating |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D standards at swept frequencies up to 100MHz and meets ODVA Ethernet/IP^ and PROFINET electrical and mechanical performance requirements, Meets UL 1863 and IEC 60603-7-51, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant. |
Environment | Manufacturing as well as other industrial environments |
Conductor Gauge (AWG) | 22 |
Performance Level | Category 5e |
Termination Style | IDC |
Configuration |
---|
UPC | 07498384134 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0118 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.2954 |