Use our crush-resistant and flexible indoor distribution interlocking armored fiber cable without needing extra conduit. Reduce cost and provide clear fiber identification for efficient deployment.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Armored |
Fiber Type | OM4 |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 900μm Tight Buffered |
Flammability Rating | Plenum (OFNP) |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
Configuration |
---|
UPC | 07498320640 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.8750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Cable, Distribution Interlocking Armored Data Sheet | English | |
Data Sheets | Cable de Fibra Óptica con Armadura Entrelazada Opti-Core® para Distribución FBDS41 | Spanish (Español) | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FSPR912Y | English | |
Lista de Materiales PCMM15 | Spanish (Español) | ||
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Line Cards | Oferta de Infraestructura de Cableado de Fibra Óptica FBLC3 | Spanish (Español) |