globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

62.5um OM1 72 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Outside Plant All-Dielectric Cable
Environment Outdoor
Fiber Type OM1
Number of Fibers 72
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498381293
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 77.0255
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}