globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

50um OM2 144 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Outside Plant Armored Cable
Environment Outdoor
Fiber Type OM2
Number of Fibers 144
Cable Color Black
Sub Brand Opti-Core®
Part Features Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket

Packaging Detail

UPC 07498381337
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 4.7349
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}