Field Polish ST Simplex Pot & Polish Style OM1/OM2 Connector, Housing with 900um/3.0mm Black Boots
Polish Type | Field Polish |
Fiber Type | OM1 |
Connection Type | ST |
Application | Used in fiber optic backbone and horizontal applications for high speed data transmissions |
Body Style | Simplex |
Color | Black |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 62.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 42 |
Maximum Installation Temperature (°F) | 108 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.15 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | RoHS compliant. TIA/EIA-604 FOCIS-2 compatible, exceed TIA/EIA-568-B.3 requirements. |
Product Type | Fiber Optic Connector |
UPC | 07498385511 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Specification Sheets | D-FBSP98--WW-ENG ST Fiber Optic Connectors | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FSTMABL_Rev_02 | English | |
Part Drawings | Part Drawings - DXF - FSTMABL_Rev_02 | English | |
Part Drawings | MULTIMODE CONNECTOR | English | |
Installation Documents | Installation Instructions/Best Practices - PN271A | English | |
Installation Documents | ST Fiber Optic Connectors Field Polish Termination-Singlemode and Multimode: FS018A | English |