ST OptiCam® Singlemode Simplex Fiber Optic Connector for 900µm tight-buffered fiber installation, Blue.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Pre-Polished
Fiber Type OS2
Connection Type ST
Sub Brand OptiCam®
Application Used in fiber optic backbone and horizontal applications for high speed data transmissions
Body Style Simplex
Color Blue
Boot Color Blue
Backbone Color Natural
Fiber Diameter (µm) 9
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.3
Minimum Connector Return Loss (dB) 20
Standards Met TIA/EIA-604 FOCIS-2 compatible connectors, Exceeds TIA/EIA-568-B.3 requirements.

Packaging Detail

UPC 07498321664
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}