Cut your installation time in half with our LC pre-polished fiber optic connector. Ideal for fast repairs, data center connections, and tight spaces.
Product Type | Heat Shrink Tubing |
Adhesive Lined | Yes |
Color | Black |
Material | Cross-Linked Polyolefin |
Finish/Coating | Adhesive-Lined |
Maximum Operating Temperature (°C) | 110 |
Maximum Operating Temperature (°F) | 230 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Sub Brand | Damp-Shrink™ |
Overall Length (In.) | 6 |
Overall Length (ft.) | 0.5 |
Overall Length (m) | 0.1524 |
Overall Length (mm) | 152.4 |
Standards Met | UL Recognized, MIL SPEC |
Shrink Ratio | 3:1 |
Shrink Temperature (°C) | 120 |
Shrink Temperature (°F) | 248 |
Application | 3:1 shrink ratio for damp applications. Provides excellent abrasion protection. Flexible |
Configuration |
---|
UPC | 07498370366 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0779 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |