OM4 8-Fiber Interconnect, Plenum, 8-Fiber PanMPO Female to 8-Fiber PanMPO Female, Polarity A, Ultra Low IL, 3 FT
Fiber Type | OM4 |
Number of Fibers | 8 |
Connector 1 Type | PanMPO™-8 Female |
Connector 2 Type | PanMPO™-8 Female |
Sub Brand | Pan-Net® |
Flammability Rating | Plenum (OFNP) |
Outer Diameter (In.) | 0.12 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 3 |
Overall Length (m) | 0.91 |
Fiber Polarity | Method A |
Cable Color | Aqua |
Product Type | Fiber Interconnect Cable Assembly |
Application | Allows system designers to tailor configuration and reach to application requirements; to minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs. |
Standards Met | ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0430 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4295 |
Specification Sheets | MPO Interconnect Cable Assemblies Specification Sheet FBSP201 | English | |
Part Drawings | Interconnect Cable Part Drawning 02114EAD-DC | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |