Offering a variety of configurations and connector options, our HD Flex™ fiber optic cassette allows for customization of network connections, and streamlines installation and reduces waste.
Fiber Type | OS2 |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Number of Ports | 6 |
Connector 1 Type | LC Duplex |
Connector 2 Type | MPO Male |
Adapter Color | Blue |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Product Type | Fiber Cassette |
Configuration |
---|
UPC | 07498313614 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica HD Flex™ Hoja de Especificaciones FBSP190 | Spanish (Español) | |
Part Drawings | HD FLEX 12 Fiber LC- MPO Cassette DWG | English | |
Part Drawings | HD FLEX 12 Fiber LC- MPO Cassette DXF | English | |
Part Drawings | HD Flex 12 Fiber LC – MPO Cassette | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |