Easily secure your cable routing systems with our adjustable ladder rack bracket. Designed for quick installation, it offers reliable support directly from the ladder rack stringer.
Product Type | Ladder Rack |
Sub Brand | FiberRunner® |
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Clasp Bracket, (2) Vertical Bracket Assembly, (2) "L" Bracket Assembly, (3) 5/16 Helical Spring Lockwashers, (3) 5/16-18x3/4 Hex Head Cap Screws |
Material | Steel |
Number of Pieces | 9 |
Overall Length (In.) | 11.76 |
Overall Length (mm) | 298.7 |
Overall Width (In.) | 2.26 |
Overall Width (mm) | 57.4 |
Overall Height (In.) | 12.92 |
Overall Height (mm) | 328.2 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4" x 4", 6" x 4" |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
Configuration |
---|
UPC | 07498379924 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1201 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2006 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 FRSP27--WW-SPA | Spanish (Español) | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 FRSP30--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR6ALB | English | |
Part Drawings | Part Drawings - DXF - FR6ALB | English | |
Part Drawings | FiberRunner® 4X4 And 6X4 QuikLock™ Adjustable Ladder Rack Bracket 37585-79 Part Drawing | English | |
Installation Documents | FIBERRUNNER 6x4 AND 12x4 Adjustable Ladder Rack Bracket - RW131B | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |