The fiber drawer is pre-loaded with 12 electric ivory duplex LC adapters with zirconia sleeves. It is black powdered coated steel and measures 1.73 inches H x 17.5 inches W x 12.1 inches D (44mm x 445mm x 308mm)
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Sub Brand | Opticom® |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Part Features | OM1 12 Duplex LC Adapters |
UPC | 61305683946 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Pre-Loaded Fibre Drawers Spec Sheet RKSP108 | English | |
Part Drawings | Pre-Loaded Fiber Drawers Customer Drawing F10431AJ-DC | English |