globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

NK Pre-loaded fiber drawer with 12 SC duplex adapters for 62.5/125µm (OM1) multimode fiber.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Fiber Enclosure
Sub Brand NetKey®
Color Black
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Width (In.) 19
Overall Width (mm) 482.6
Overall Height (In.) 1.73
Overall Height (mm) 43.9
Standards Met EIA-310/IEC 60297, RoHS compliant
Application Fiber Optic Cable Management
Part Features Factory configured with duplex SC or LC adapters for fast and easy cabling and installation

Packaging Detail

UPC 07498328658
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.1321
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}