The NetKey® Fiber Drawer comes preloaded with 24 LC Duplex adapters for OM3/OM4 multimode fiber. It features zirconia split sleeves.
Note | Not all resources are available in your language. If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time. |
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Sub Brand | NetKey® |
Color | Black |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Application | Fiber Optic Cable Management |
Part Features | Factory configured with duplex SC or LC adapters for fast and easy cabling and installation |
UPC | 61305677638 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1321 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | NetKey® Pre-Loaded Fiber Drawers Data Sheet NKDS19--WW-ENG | English | |
Part Drawings | Netkey Fiber Drawer For 24 Duplex LC Customer Drawing 01302-51 | English |